IESNA:LM-63-2002
[TEST]P735901
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2308-143-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/24/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDRP-S1005D850-X4F0-XX-UDD-W-W
[LUMINAIRE]DEFINE 2 REGRESSED DIRECT RECESSED WITH WALL WASH OPTIC
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_LIFETIME_TM21_2011]60000
[_LIFETIME PERCENTAGE]L70(10000)
[_LIFETIME_TM21_2021]60000
[_LIFETIME PERCENTAGE]L70(10000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4766
TILT=NONE
1 -1 1 55 9 1 1 4 0.14 0
1 1 41.8
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22.5 23 24 25 26 27 28 29
30 32.5 35 37.5 40 42.5 45 47.5 50 52.5
55 57.5 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 22.5 45 67.5 90 112.5 135 157.5 180
2781.4 2875.1 2990.5 3199.5 3368.5 3495.6 3597.6 3676.2 3706.3 3711.3
3691.3 3612.7 3554.1 3457.1 3341.7 3184.5 3054 2955.4 2816.5 2662.7
2553.9 2371.6 2186 2114.1 1960.2 1756.2 1525.3 1383.2 1269.4 1145.7
1073.8 943.3 874.7 822.9 771 724.2 672.4 628.9 582 536.9
476.7 408.1 327.8 287.7 250.9 219.1 187.3 158.9 132.1 107
82 58.5 36.8 16.7 0
2781.4 2888.5 3025.6 3182.8 3318.3 3432 3549.1 3636.1 3687.9 3713
3706.3 3679.6 3617.7 3524 3448.7 3336.7 3226.3 3095.8 2973.8 2850
2726.2 2582.4 2380 2331.5 2186 2062.2 1893.3 1747.8 1518.7 1393.2
1259.4 1038.6 924.9 853 794.5 742.6 689.1 640.6 597.1 543.6
503.4 443.2 369.6 301.1 260.9 227.5 194 165.6 135.5 108.7
83.6 60.2 36.8 16.7 0
2781.4 2826.6 2940.3 3042.3 3146 3269.8 3350.1 3432 3507.3 3567.5
3604.3 3622.7 3624.4 3607.6 3580.9 3534 3470.5 3418.6 3336.7 3249.7
3164.4 3079.1 2921.9 2873.4 2773 2679.4 2594.1 2478.7 2375 2252.9
2147.5 1861.5 1496.9 1236 1023.6 888.1 809.5 734.2 670.7 617.2
553.6 496.7 439.9 388 332.8 254.2 217.4 179 148.9 117.1
90.3 63.6 40.1 18.4 0
2781.4 2833.3 2888.5 2937 2998.8 3045.7 3089.2 3147.7 3189.5 3229.6
3274.8 3304.9 3343.4 3353.4 3375.2 3383.5 3383.5 3385.2 3378.5 3366.8
3348.4 3323.3 3281.5 3269.8 3233 3194.5 3147.7 3097.5 3049 2983.8
2935.3 2796.5 2634.2 2460.3 2293 2127.5 1926.8 1747.8 1548.8 1349.7
1145.7 961.7 799.5 669 553.6 461.6 376.3 282.7 210.7 150.5
108.7 73.6 45.2 18.4 0
2781.4 2803.2 2801.5 2794.8 2791.4 2781.4 2768 2756.3 2742.9 2731.2
2707.8 2687.8 2664.3 2651 2617.5 2585.7 2565.7 2532.2 2497.1 2467
2435.2 2401.7 2346.6 2328.2 2288 2254.6 2207.7 2174.3 2134.1 2090.7
2038.8 1940.1 1828.1 1714.3 1604 1490.2 1376.5 1264.4 1162.4 1055.4
948.3 848 759.3 669 582 501.8 428.2 351.2 282.7 219.1
160.6 108.7 61.9 28.4 0
2781.4 2749.6 2707.8 2654.3 2592.4 2557.3 2505.4 2453.6 2416.8 2349.9
2316.4 2262.9 2237.8 2176 2122.4 2085.6 2035.5 2000.3 1958.5 1915
1886.6 1838.1 1777.9 1762.8 1712.7 1675.9 1625.7 1588.9 1543.7 1491.9
1456.8 1356.4 1272.8 1199.2 1127.3 1053.7 978.4 906.5 836.3 767.7
704.1 633.9 570.3 510.1 443.2 386.4 329.5 274.3 219.1 167.3
120.4 82 46.8 20.1 0
2781.4 2697.8 2604.1 2523.8 2445.2 2363.3 2314.8 2237.8 2169.3 2120.8
2067.2 2020.4 1980.3 1930.1 1879.9 1818 1751.1 1684.2 1627.4 1567.2
1535.4 1491.9 1443.4 1428.3 1399.9 1371.5 1333 1301.2 1279.5 1244.4
1202.5 1134 1055.4 983.4 913.2 844.6 781.1 715.8 660.6 602.1
541.9 493.4 443.2 393 347.9 287.7 242.5 204 163.9 132.1
98.7 70.2 43.5 20.1 0
2781.4 2702.8 2590.7 2493.7 2393.4 2304.7 2236.2 2155.9 2095.7 2045.5
1995.3 1926.8 1854.8 1781.2 1677.5 1625.7 1580.5 1538.7 1503.6 1466.8
1425 1388.2 1343 1323 1282.8 1251 1220.9 1175.8 1144 1112.2
1080.5 993.5 921.6 854.7 786.1 732.6 674 627.2 585.4 543.6
500.1 459.9 391.4 336.2 291 254.2 217.4 185.7 152.2 122.1
93.7 68.6 41.8 18.4 0
2781.4 2666 2545.6 2455.3 2354.9 2262.9 2192.7 2104 2048.8 2020.4
1931.8 1863.2 1787.9 1699.3 1629 1578.9 1533.7 1501.9 1458.4 1428.3
1389.9 1349.7 1286.2 1272.8 1247.7 1205.9 1157.4 1130.6 1090.5 1055.4
1023.6 945 878.1 812.8 754.3 704.1 657.3 615.5 575.3 536.9
495.1 438.2 364.6 324.5 281 242.5 209.1 179 148.9 120.4
90.3 63.6 40.1 16.7 0
